??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHZ12 - Economical Motorized Stage Cross-roller-guided Position Repeatability ±1.5μm Z-axis · Built-in photoelectric switch
Bill of material
E-EHZ12-4015-N-N
Code
E-EHZ12
Type
Crossed Roller Guide Type
Drive Direction
Z Axis
Transfer Method
Ball Screw
The main material
Aluminum Alloy
Surface Treatment
Black Anodic Oxidation
Specifications
Driver Selection
Cable Selection
Table size
40x40 mm
Stroke
±7.5 mm
Motor
Two-phase stepper motor
Maximum Speed
10 mm/sec
One-way positioning accuracy
<15 μm
Repeatability
±1.5 μm
Backlash
<3 μm
Straightness
<3 μm
Load
3 kgf
Weight
0.40 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models