??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHZ11 - Economical Electric Stage Linear Ball Guide Type Photoelectric Switch Built-In Type Z Axis
Bill of material
E-EHZ11-6020-N-N
Code
E-EHZ11
Type
Linear ball guided
Drive Direction
Z Axis
Transfer Method
Ball Screw
The main material
SUS440C
Surface Treatment
Electroless Nickel Plating
Specifications
Driver Selection
Cable Selection
Table size
60x60 mm
Stroke
±10 mm
Motor
Two-phase stepper motor
Maximum Speed
10 mm/sec
One-way positioning accuracy
<15 μm
Repeatability
±1.5 μm
Backlash
<3 μm
Straightness
<3 μm
Load
5 kgf
Weight
1.05 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models