??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHZ02 - Economical Motorized Stage Cross-roller-guided Position Repeatability ±1μm Z-axis · Built-in photoelectric switch
Bill of material
E-EHZ02-6004-N-N
Code
E-EHZ02
Type
Crossed Roller Guide Type
Drive Direction
Z Axis
Transfer Method
Ball Screw
The main material
Aluminum Alloy
Surface Treatment
Black Anodic Oxidation
Specifications
Driver Selection
Cable Selection
Table size
60x88 mm
Amount Of Movement
4 mm
Motor
Two-phase stepper motor
Maximum Speed
2.5 mm/sec
Repeatability
±1 μm
Backlash
<1 μm
Parallelism
<50 μm
Load
7 kgf
Weight
1.1 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models