??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHY12 - Economical Electric Stage Cross-Roller Guided Type Xy Axis¡¤Photoelectric Switch External Type
Bill of material
E-EHY12-7025-N-N
Code
E-EHY12
Type
Crossed Roller Guide Type
Drive Direction
XY Axis
Transfer Method
Ball Screw
The main material
Aluminum Alloy
Surface Treatment
Black Anodic Oxidation
Specifications
Driver Selection
Cable Selection
Motor
Table size
70x70 mm
Stroke
±12.5 mm
Maximum Speed
10 mm/sec
One-way positioning accuracy
<10 μm
Repeatability
±1 μm
Backlash
<2.5 μm
Straightness
<10 μm
Load
10 kgf
Weight
1.84 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models