??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHY01 - Economical Electric Stage Linear Ball Guide Type Photoelectric Switch External Type Xy Axis
Bill of material
E-EHY01-4015-L-N-N
Code
E-EHY01
Type
Linear ball guided
Drive Direction
XY Axis
Transfer Method
Ball Screw
The main material
SUS440C
Surface Treatment
Electroless Nickel Plating
Specifications
Photoelectric switch position
Driver Selection
Cable Selection
Table size
40x40 mm
Stroke
±7.5 mm
Motor
Two-phase stepper motor
Maximum Speed
10 mm/sec
One-way positioning accuracy
<15 μm
Repeatability
±1.5 μm
Backlash
<3.5 μm
Parallelism
<25 μm
Straightness
<10 μm
Load
10 kgf
Weight
0.72 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models