??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHX22 - Economical Motorized Stage Cross-roller Guided Position Repeatability ±1μm X-axis · Built-in photoelectric switch
Bill of material
E-EHX22-4015
Code
E-EHX22
Type
Crossed Roller Guide Type
Drive Direction
X Axis
Transfer Method
Ball Screw
The main material
Aluminum Alloy
Surface Treatment
Black Anodic Oxidation
Specifications
Table size
40x40 mm
Stroke
±7.5 mm
Motor
Two-phase stepper motor
Maximum Speed
10 mm/sec
One-way positioning accuracy
<=15 μm
Repeatability
±1.0 μm
Parallelism
30 μm
Straightness
3 μm
Load
6 kgf
Weight
0.20 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models