??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHX21 - Economical X-axis electric displacement table/circulating ball guided/photoelectric switch built-in/long stroke
Bill of material
E-EHX21-6030-C-1-N-N
Code
E-EHX21
Type
Circular ball guided
Drive Direction
X Axis
Transfer Method
Ball Screw
The main material
SUS440C
Surface Treatment
Electroless Nickel Plating
Specifications
Cover Plate
Lead screw
Driver Selection
Cable Selection
Table size
60x60 mm
Stroke
±15 mm
Motor
Two-phase stepper motor
Maximum Speed
10 mm/sec
One-way positioning accuracy
<15 μm
Repeatability
±1 μm
Backlash
<3 μm
Straightness
<3 μm
Parallelism
<20 μm
Load
14 kgf
Weight
1.20 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models