??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHX12 - Economical Motorized Stage Cross-roller-guided type Repeatable positioning accuracy ±1μm X-axis · photoelectric switch external type
Bill of material
E-EHX12-7025-N-N
Code
E-EHX12
Type
Crossed Roller Guide Type
Drive Direction
X Axis
Transfer Method
Ball Screw
The main material
Aluminum Alloy
Surface Treatment
Black Anodic Oxidation
Specifications
Driver Selection
Cable Selection
Motor
Table size
70x70 mm
Stroke
±12.5 mm
Maximum Speed
10 mm/sec
One-way positioning accuracy
<10 μm
Repeatability
±1 μm
Backlash
<2.5 μm
Parallelism
<20 μm
Straightness
<3 μm
Load
10 kgf
Weight
0.92 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models