??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHX11 - Economical Motorized Stage Linear Ball Guided Photoelectric Switch Built-in X-axis·Standard
Bill of material
E-EHX11-6020-N-N
Code
E-EHX11
Type
Linear ball guided
Drive Direction
X Axis
Transfer Method
Ball Screw
The main material
SUS440C
Surface Treatment
Electroless Nickel Plating
Specifications
Driver Selection
Cable Selection
Table size
60x60 mm
Stroke
±10 mm
Motor
Two-phase stepper motor
Maximum Speed
10 mm/sec
One-way positioning accuracy
<15 μm
Repeatability
±1.5 μm
Backlash
<3 μm
Parallelism
<15 μm
Straightness
<3 μm
Load
10 kgf
Weight
0.75 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models