??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHX01 - Economical Electric Stage Linear Ball Guide Type Photoelectric Switch External Type X Axis
Bill of material
E-EHX01-4015-L-N-N
Code
E-EHX01
Type
Linear ball guided
Drive Direction
X Axis
Transfer Method
Ball Screw
The main material
SUS440C
Surface Treatment
Electroless Nickel Plating
Specifications
Photoelectric switch position
Driver Selection
Cable Selection
Table size
40x40 mm
Stroke
±7.5 mm
Motor
Two-phase stepper motor
Maximum Speed
10 mm/sec
One-way positioning accuracy
<15 μm
Repeatability
±1.5 μm
Backlash
<3 μm
Parallelism
<20 μm
Straightness
<3 μm
Load
10 kgf
Weight
0.36 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models