??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHR02 - Economical electric stage Angular contact bearing guided type Photoelectric switch built-in θ axis·Ball screw drive
Bill of material
E-EHR02-4017-N-N
Code
E-EHR02
Type
Angular Contact Bearing Guided
Drive Direction
θ axis
Transfer Method
Ball Screw
The main material
Aluminum Alloy
Surface Treatment
Black Anodic Oxidation
Specifications
Driver Selection
Cable Selection
Table size
∅40 mm
Amount Of Movement
17 °
Motor
Two-phase stepper motor
Conversion ratio(degrees/turn)
3.468229
Maximum Speed
34 °/sec
Repeatability
0.005 °
Idling
0.005 °
Parallelism
<30 μm
Load
4 kgf
Weight
0.45 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models