??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHD12 - Economical Electric Stage Cross-Roller Guided Type Xyz Axis¡¤Photoelectric Switch External Type
Bill of material
E-EHD12-7025-N-N
Code
E-EHD12
Type
Crossed Roller Guide Type
Drive Direction
XYZ-Axis
Transfer Method
Ball Screw
The main material
Aluminum Alloy
Surface Treatment
Black Anodic Oxidation
Specifications
Driver Selection
Cable Selection
Table size
70x70 mm
Stroke
±12.5 mm
Motor
Five phase stepping motor
Maximum Speed
10 mm/sec
One-way positioning accuracy
<10 μm
Repeatability
±1.5 μm
Backlash
<2.5 μm
Straightness
<3 μm
Load
5.0 kgf
Weight
2.96 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models