??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-EHD01 - Economical Electric Stage Linear Ball Guide Type Photoelectric Switch Built-In Type Xyz Axis
Bill of material
E-EHD01-6020-N-N
Code
E-EHD01
Type
Linear ball guided
Drive Direction
XYZ-Axis
Transfer Method
Ball Screw
The main material
SUS440C
Surface Treatment
Electroless Nickel Plating
Specifications
Driver Selection
Cable Selection
Table size
60x60 mm
Stroke
±10 mm
Motor
Two-phase stepper motor
Maximum Speed
10 mm/sec
One-way positioning accuracy
<15 μm
Repeatability
±1.5 μm
Backlash
<3.5 μm
Straightness
<10 μm
Load
5 kgf
Weight
2.55 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models