??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-CXA01 - Economic Leveling Caster Heavy Duty Flat Bottom Movable Type
Bill of material
E-CXA01-40-NJ
Code
E-CXA01
Bracket Type
Flat Bottom Movable Type
Bracket Material
ADC
Bracket Surface Treatment
Spray Molding ( White )
Bracket Brake Form
-
Wheel Material
Nylon
Wheel Color
Black
Wheel Bearing
Bushing
Specifications
Wheel Code
NJ
D
39.5
H
71
H1
10
F
18.5
A
55
B
55
C
42
E
42
d
6.5
R
51.0
Allowable Load (kg)
50
Reference Weight
0.4
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models