??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-CVC19_20 - Economical medical castors, screw rod movable type, medium light load type
Bill of material
E-CVC19-D75-SG
Code
Support type
Movable screw rod
Support material
PA
Support brake type
Wheel part code
SG
Wheel material
TPR
Wheel color
grey
Wheel bearing
Double bearing
D
mm
H
90 mm
F
54 mm
F1
14 mm
M
12 mm
L
25 mm
R
61.5 mm
R1
mm
Allowable load
70 kg
Reference weight
kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models