??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-CPC20_24 - Economical American style casters/flat bottomed activity type/allowable load of 300-550kg
Bill of material
E-CPC20-D100-PB
code
Support type
flat bottomed activity type
Support material
Q235A
Surface treatment of brackets
galvanization
Brake Type
Wheel material
polypropylene(Wheel part code:PB),polyurethane(Wheel part code:AR)
Wheel color
Rice white(Wheel part code:PB),Red(Wheel part code:AR)
Wheel bearings
Double ball bearing
D
mm
Wheel part code
H
140 mm
F
50 mm
A
113 mm
B
100 mm
C
92 mm
C1
76 mm
E
76 mm
E1
67 mm
d
11.2 mm
R
80.0 mm
R1
134 mm
t
5.5 mm
Allowable load
300 kg
Reference weight
kg
Website Link
Website Link
PPATH
e-cpc20_24/assem/e-cpc20_24_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models