??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-CPC17 - Economy American style casters/fixed type/allowable load of 300-550kg
Bill of material
E-CPC17-D100-PB
code
E-CPC17
Support type
fixed type
Support material
Q235A
Surface treatment of brackets
galvanization
Brake Type
-
Wheel material
polypropylene(Wheel part code:PB),polyurethane(Wheel part code:AR)
Wheel color
Rice white(Wheel part code:PB),Red(Wheel part code:AR)
Wheel bearings
Double ball bearing
D
mm
Wheel part code
H
140 mm
F
50 mm
A
113 mm
B
100 mm
C
92 mm
C1
76 mm
E
76 mm
E1
67 mm
d
11.2 mm
t
5.5 mm
Allowable load
300 kg
Reference weight
1.62 kg
Website Link
Website Link
PPATH
e-cpc17/assem/e-cpc17_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models