??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-CJS01 - Economical casters, fixed type, light to medium load type
Bill of material
E-CJS01-D63-PD
Code
E-CJS01
Bracket Type
Fixed
Bracket material
Q235A
bracket surface treatment
Blue and white zinc plated
Bracket Brake Form
-
D
mm
wheel code
PD
Wheel material
polypropylene
Wheel color
White
Wheel bearing
Double ball bearing
H
91.5 mm
F
32 mm
A
94 mm
B
63 mm
C
77 mm
d1
71 mm
E
45 mm
d
9 mm
allowable load
80 kg
reference weight
0.32 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models