??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-CJF01_02 - Economical casters, flat bottom movable type, light to medium load type
Bill of material
E-CJF01-D63-PD
Code
Bracket Type
Flat bottom movable type
Bracket material
Q235A
bracket surface treatment
Blue and white zinc plated
Bracket Brake Form
D
mm
wheel code
PD
Wheel material
polypropylene
Wheel color
White
Wheel bearing
Double ball bearing
H
90 mm
F
32 mm
A
94 mm
B
63 mm
C
77 mm
d1
69 mm
E
mm
d
9 mm
R
57.5 mm
R1
mm
allowable load
80 kg
reference weight
kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models