??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-CEM15 - Economical AGV casters, flat bottom movable type, light load type
Bill of material
E-CEM15-D50-RC
Code
E-CEM15
Support type
Flat bottom movable type
Support material
Q235A
Support surface treatment
Electrophoresis (black)
Support brake type
-
Wheel part code
RC
Wheel material
rubber
Wheel color
black
Wheel bearing
Single ball
Bearing (rotary part)
have
Bearing (wheel part)
have
D
50 mm
H
70 mm
F
38 mm
A
58 mm
B
58 mm
C
42 mm
E
42 mm
d
5.3 mm
R
43 mm
t
2.5 mm
Allowable load
40 kg
Reference weight
0.27 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models