??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-CBT01 - Economical Casters Medium Duty Flat Bottom Swivel
Bill of material
E-CBT01-D65-PF
code
E-CBT01
Bracket Type
Flat bottom movable type
Bracket material
Q235A
bracket surface treatment
Electrophoresis (black)
Bracket Brake Form
-
wheel code
PF
Wheel material
polypropylene
Wheel color
black
Wheel bearing
Wheel double ball bearing
D
H
90.5
F
39
A
95
B
68
C
72.0
E
43
d
9
d1
11
R
66.5
volume load
180 kg
reference weight
0.65 kg
weblink
linkxxx
Previews
3D
Dimension
2D
Download CAD models