??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-CBT01_02 - Economical Casters Medium Duty Flat Bottom Swivel
Bill of material
E-CBT01-D65-PF
code
Bracket Type
Flat bottom movable type
Bracket material
Q235A
bracket surface treatment
Electrophoresis (black)
Bracket Brake Form
wheel code
PF
Wheel material
polypropylene
Wheel color
black
Wheel bearing
Wheel double ball bearing
D
H
90.5
F
39
A
95
B
68
C
72.0
E
43
d
9
d1
11
R
66.5
R1
volume load
180 kg
reference weight
0.65 kg
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models