??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-CBS01 - Economy Casters, Fixed, Medium Duty
Bill of material
E-CBS01-D65-PF
Code
E-CBS01
Bracket Type
Fixed
Bracket material
Q235A
bracket surface treatment
Electrophoresis (black)
Bracket Brake Form
-
D
mm
wheel code
PF
Wheel material
polypropylene
Wheel color
black
Wheel bearing
Double ball bearing
H
90.5 mm
F
39 mm
A
95 mm
B
68 mm
C
72.0 mm
E
43 mm
d
9 mm
d1
11 mm
allowable load
180 kg
reference weight
0.47 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models