??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
E-BSJS - Economy type ball spline solid shaft straight type nut both ends stepped type
Bill of material
E-BSJS13-60-P5-F2-Q5-E2
Part Number
Dh8
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
P Selection
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
Q Selection
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
D1
mm
L1
mm
L2
mm
L3
mm
bH8
mm
t
mm
u
mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l1
0 mm
Set Screw Flat
FC 1mm Increment
mm
A
mm
h
0 mm
Keyway on Shaft End
PKC 1mm Increment
mm
b
0 mm
t
0.0 mm
QKC 1mm Increment
mm
b
0 mm
t
0.0 mm
Retaining Ring Groove
TA 1mm Increment
mm
m
0.00 mm
d
0.00 mm
TB 1mm Increment
mm
m
0.00 mm
d
0.00 mm
Addition of Nut Number
Surface Treatment
Previews
3D
Dimension
2D
Download CAD models