??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
E-BSBS - Economy type ball spline solid shaft straight type nut one end stepped male thread one end female thread type
Bill of material
E-BSBS13-60-P5-F7-M5-B5-N4
Part Number
Dh8
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
P Selection
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
M (Coarse)
B 1mm Increment
mm
N (Coarse)
D1
mm
L1
mm
L2
mm
L3
mm
bH8
mm
t
mm
u
mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l1
0 mm
Set Screw Flat
FC 1mm Increment
mm
A
mm
h
0 mm
Addition of Nut Number
Surface Treatment
Previews
3D
Dimension
2D
Download CAD models