??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BPW05_55 - Economical roller bearing follower/Inner ring type with side plate/Spherical shape/Full roller spherical type/Non separable type
Bill of material
E-BPW05-d5-PP
code
type
Economical type
type
Inner ring type with side plate
type
material(national standard)
GCr15
material(Quite)
SUJ2
d
d tolerance
0/-0.008
seal ring
D
16 mm
B1
12 mm
B
11.0 mm
a
12.0 mm
r
0.52 mm
Cr(move)
2.84 kn
Cor(quiet)
2.65 kn
Limiting speed
25000 min
weight
14.5 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models