??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BPS05_25 - Economical roller bearing follower/With inner ring type/Inner ring type with side plate/Separable type
Bill of material
E-BPS05-d6
code
type
Economical type
type
With inner ring type
type
material(national standard)
GCr15
material(Quite)
SUJ2
d
d tolerance
0/-0.008
seal ring
No sealing ring
dr
10
D
19
D tolerance
B1
10
B
9.8
r
0.5
r1
0.5
Cr(move)
4.12
Cor(quiet)
4.55
Cylindrical outer ring
3.53
Spherical outer ring
1.37
Limiting speed
20000
weight
17.8
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models