??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BPQ11_16 - Double-row roller bearing follower, full roller inner ring type, cylindrical/spherical type, economical.
Bill of material
E-BPQ11-d15
code
type
National standard material
GCr15
equivalent material
SUJ2
d
mm
dr
20
D
35 mm
B
18.0 mm
B1
19
r(min)
0.6 mm
r1
0.3 mm
Basic load rating C(KN)
23.4 mm
Basic load rating Co(KN)
27.3 mm
Track surface load capacity Cylindrical outer ring
0.0 mm
Track surface load capacity Spherical outer ring
0.00 mm
Limit speed (rpm)
4800
weight (g)
100 kg
weblink
webxxx
Previews
3D
Размер
2D
Сваляне на CAD модели