??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BPF05 - Economical Cam Bearing Follower Standard Type
Bill of material
E-BPF06-d3
Code
Type
National standard material
Equivalent material
Nozzle material
d
h7
0/-0.012
mfq
D
10 mm
D tolerance
M
M3
Pitch
0.50 mm
B
7 mm
B1
8.0 mm
L
17 mm
d1
0 mm
d2
0 mm
V
5.0 mm
V1
0 mm
H
2.0 mm
r
0.3 mm
f(min)
6.8 min
Basic Load Rating KN Cr (Dynamic)
1.47 KN
Basic Load Rating KN Cor (Static)
1.18 KN
Maximum allowable load Fo(KN)
0.36 KN
Track load capacity (KN)
KN
Limit speed
47000 1/min
Weight
4.5 g
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models