??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BPB05 - Economical cam bearing follower/miniature/Standard type
Bill of material
E-BPB05-d2.5
Code
Type
Economical type
Type
Full roller type
Type
Cylindrical type
material(national standard)
material(Quite)
enclosure
Hexagon nut
dh7
dh7 tolerance
0/-0.006
D
5 mm
M
2.5 mm
B
3 mm
B1
4.5 mm
L
9.5 mm
V
2.5 mm
H
0.9 mm
Cr(move)
Cor(quiet)
Maximum allowable load
0.36 kN
Track load capacity
Kn
Limiting speed
2000 rpm
Maximum tightening torque
18.7 N.cm
weight
1 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models