??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BLC01_11 - Flat key normal type/hardened type
Bill of material
E-BLC01-B3-L10
Code
Type
National standard material
45
Quite material
S45C
Hardness
-
Tensile Strength
Above 600N/mm²
B
B Tolerance
0/-0.025
L
L tolerance
0/-0.36
H
3
H Tolerance
0/-0.025
C
0.2
Website
Web Links
Previews
3D
Dimension
2D
Download CAD models