??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BJL01_12 - Economical external thread bearing/Standard type/Extended type
Bill of material
E-BJL02-D6-L4
code
type
External thread
type
Bearing material(national standard)
Bearing material(Quite)
material
SUS303
D
L(Standard type)
L(Extended type)
d
3 mm
B
2.5 mm
M
3 mm
E
1.0 mm
S
1.5 mm
d1
4 mm
Using bearings
673ZZ
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models