??
Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BDX_BDX05 - Bearing with block Block bearing with block block Spherical ball bearing Casting type Standard type
Bill of material
E-BDX-201
Code
Types of
Transition fit
Types of
Housing material
zhouchen material
specification
National standard model
UCT201
the inside diameter of
12 mm
N1
16 mm
L2
10 mm
H2
51 mm
N2
32 mm
N
19 mm
L3
51 mm
A1
12 mm
H1
76 mm
H
89 mm
L
94 mm
A (usually used: green)
32 mm
A2
21 mm
L1
61 mm
B
31.0 mm
S
12.7 mm
Mounting hole size tolerance
±0.5 mm
Mounting hole position deviation
0.6 mm
Basic rated load move(Cr)
12800 N
Basic rated load quiet(Cor)
6650 N
weight
790 g
Website link
Website link
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей