??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BDW_BDW07 - Mounted Bearing,Outer Spherical Ball Bearing With Concave-Convex Circular Seat,Cast Type,Standard Type
Bill of material
E-BDW-202
Code
Type
Bearing Seat Material
Bearing
Specifications
Internal Diameter
15 mm
P
78 mm
L
100 mm
A2
10 mm
H1
20.5 mm
A
26 mm
j
5 mm
N
12 mm
J
55.1 mm
H
62 mm
S
12.7 mm
B
28.3 mm
Mounting Hole Size Tolerance
±0.5 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models