??
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BDU_BDU08 - Bearing with seat, with diamond seat, outer spherical ball bearing, casting type, standard type
Bill of material
E-BDU-202
Code
Types of
Bearing pedestal material
Bearing material
Specifications
the inside diameter of
15 mm
H
113 mm
J
90 mm
L
60 mm
A2
15 mm
A1
12 mm
A
25.5 mm
select
12.0 mm
S
12.7 mm
B
33.3 mm
Bi
31.0 mm
Mounting hole size tolerance
±0.5 mm
Mounting hole position deviation
0.6 mm
Bolt
M10
Tightening torque
17 N*m
Basic rated load (move) Cr
12800 N
Basic rated load (quiet) Cr
6650 N
weight
490 g
Website link
Website link
Previews
3D
Dimenze
2D
Stáhnout CAD model