??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BBX01_05 - Economical Rubber Coated Bearing Round Hole Type Cylindrical Type
Bill of material
E-BBX01-d3-D12
Code
Type
Cylindrical Type
Bearing Material (International)
GCr15
Bearing Material (Equivalent)
SUJ2
Lining material
Liner hardness
Liner Color
d
mm
D
mm
D Tolerance
+0.1/-0.1
Allowable Load(N)
34 N
B
3 mm
D1
7 mm
Installation size Ds min
3.9 mm
Installation size Ds max
4.1 mm
Installation size R1 max
0.1 mm
Using bearings
683ZZ
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models