??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-BAN01 - Economical Rubber Coated Bearing External Thread Type Cylindrical Type
Bill of material
E-BAN01-d3-D12
Code
Type
Cylindrical Type
Bearing Material (International)
GCr15
Bearing Material (Equivalent)
SUJ2
Lining Material
Hardness
Liner Color
Shaft Material
SUS303
d
mm
D
mm
M
M3 mm
L
4 mm
Allowable Load(N)
34
B
3 mm
D1
7 mm
s
1.5 mm
Use bearings
683ZZ
Website Link
webxxx
Previews
3D
Dimension
2D
Download CAD models