??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
E-ARS20 - Economy area sensor standard palm type
Bill of material
E-ARS20-4-N
Part Nummber
E-ARS20-4-N
Light
20 mm
Number of optical axes
Length
135 mm
Output Mode
Previews
3D
Dimension
2D
Download CAD models