??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
E-ARS10 - Economy area sensor standard finger type
Bill of material
E-ARS10-4-N
Part Nummber
E-ARS10-4-N
Light
10 mm
Number of optical axes
Length
95 mm
Output Mode
Previews
3D
Dimension
2D
Download CAD models