??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
E-763 Channel to Beam Clamp
Bill of material
E763
Cat.No.
E763
Description
KD E763 Steel Clamp
Finish
Galv-Krom
Design Load
500 lbs
Weight
25 lbs/c
A
1.500 Inch
B
2.250 Inch
C
1.125 Inch
D
0.875 Inch
E
0.875 Inch
F
0.750 Inch
G
0.563 Inch
H
0.250 Inch
I
0.875 Inch
J
1.188 Inch
K
0.250 Inch
L
30 deg
Previews
3D
Dimension
2D
Download CAD models