??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
E-1E-ERC - Push-pull connector - Fixed receptacle, nut fixing with slot in the flange
Bill of material
ERC.1E.650.CTLZ
REF
ERC.1E.650.CTLZ
DESC
Fixed receptacle, nut fixing with slot in the flange
CONTACT
1 Triax (50 Ohm)
MINTEMP
-55 °C
MAXTEMP
200 °C
TESTV
Vtest:|A|1200 V (AC), 1690 V (DC)
MAXA
6 A
OPTION
:
Previews
3D
2D
Download CAD models