??
Catalog navigation
CAD model selection
Discontinued product
Product to be discontinued on Jun 30, 2025.
Alternative part(s)
Should a replacement part be used?
Selectable products: 175
HELP_VARIABLE
Company
Festo
Description
DZF (USA) - flat cylinder
Bill of material
194187 DZF-1 1/4"-4"-A-P-A
Part number
Type
DZF
Valid until
Information
2025-06-30
Piston diameter
Inch
Model
Piston rod thread
Stroke standard/x-length
Stroke
Inch
Extended position
Inch
Thread depth
mm
Length
mm
Diameter
mm
Thread depth
mm
Diameter
Diameter
mm
Diameter
mm
Diameter
Thread
-
Height
mm
Width
mm
Thread
Width
mm
Thread
Thread
Length
mm
Length
mm
Length
mm
Length
mm
Length
mm
Length
mm
Length
mm
Length
mm
Length
mm
Length
mm
Length
mm
Thread
Thread
Width across flats
Inch
Depth
mm
Depth
7.000 mm
Depth
mm
Length
mm
Length
mm
Length
mm
Weight
kg
GTIN
Previews
3D
Dimension
2D
Download CAD models