??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
MÄDLER
Description
DZ 2132 - Slides DZ 2132, Width 12.7 mm, to 50 kg, 3/4 Extension
Bill of material
64901045
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel, zinc-plated
Material
Slide elements: Cold-rolled steel, bright zinc-plated, Ball retainers: Cold-rolled steel, zinc-plated, Balls: Hardened steel
Designation
Slide length
mm
Travel ±3.2
mm
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
mm
Load Raring / pair 1) - At 10,000 / 80,000 cycles
kg
Weight / Pair
kg
Customs tariff number
83024900
Previews
3D
Dimension
2D
Download CAD models