??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MÄDLER
Description
DZ 2109 - Slides DZ 2109, Width 12.7 mm, with Bracket Mounts, to 35 kg, 3/4 Extension
Bill of material
64906240
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel, zinc-plated
Material
Slide elements: Cold-rolled steel, bright zinc-plated, Ball retainers: Cold-rolled steel, zinc-plated, Balls: Hardened steel
Note
* Width with bracket mount 16.8 mm.
Designation
Slide length
mm
Travel ±3.2
mm
Side Mounting bracket right / left
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
Height adjustment Mounting bracket
mm
Enter value for AUSZUG2
Height adjustment Mounting bracket
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
0 mm
E
mm
F** - See operating instructions on the internet at www.maedler.de in the Section Downloads
mm
Load Rating / Pair
kg
Weight / Pair
kg
Customs tariff number
83024900
Previews
3D
Dimension
2D
Download CAD models