??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIHGA
Description
DWD - IdeFix
Bill of material
IdeFix® DWD 410
Type
DWD 410
Art. No.
28906
Montagepack
5
IdeFix® DWD
40 x 25 mm
GoFix HK
6.0 x 100 mm
Pressure bulkhead
16 x 25 mm
Parallel characteristic
25.91 kN
Corner connection
9.27 kN
Corner connection
14.78 kN
Corner connection
20.55 kN
Extraction
56.94 kN
Product link
Product link
Previews
3D
Dimension
2D
Download CAD models