??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-MX-703-M30 - Inductive Sensor
Bill of material
DW-MS-703-M30-002
Part number
Part reference
Product range
Maritime
Product family
Full Inox - Series 700
Housing size
M30 mm
Operating distance
20 mm
Connection
Mounting
Embeddable
Polarity
PNP
Output
Normally open (NO)
Interface
IO-Link
Supply voltage
10...30 VDC V
Operating pressure
≤ 40 bar
Temperature range
-25...+85 °C
Enclosure rating
IP 68 / IP 69K
Housing size + mounting
M30, Embeddable mm
Polarity + Output
PNP, Normally open (NO)
Switching frequency max.
100 Hz
Housing material
V4A / 1.4435 / AISI 316L
Weight
g
Custom tariff number
8536504
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models