??
Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
Festo
Description
DW - Hinge cylinder
Bill of material
557918 DW-80-150-Y-AB
Part number
Type
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
AM
23 mm
B
56 mm
B1
89 mm
B2
58.5 mm
CE
58 mm
CK
18 mm
CL
60 mm
CM
28 mm
CV
19 mm
D
93 mm
D1
70 mm
D4
87 mm
Thread
G
34 mm
G1
34 mm
H1
50 mm
Thread
M20x1
L1
47 mm
L2
150 mm
L3
128 mm
L4
110 mm
L5
22 mm
MM
25 mm
R1
20 mm
Thread
M6
T1
11 mm
TG
32.5 mm
VD
17 mm
VE
33 mm
W1
45 °
WH
46 mm
ZJ
180 mm
SW
19 mm
Weight
kg
GTIN
Previews
3D
Dimension
2D
Download CAD models