??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-HD-61x-M30-310 - Inductive Sensor
Bill of material
DW-HD-611-M30-310
Part number
Part reference
Product range
High temperature
Product family
Classics - Series 600
Housing size
M30 mm
Operating distance
15 mm
Connection
Teflon, 2 m, 3 wire
Mounting
Non-embeddable
Polarity
Output
Normally open (NO)
Interface
Standard output
Supply voltage
10...30 VDC V
Temperature range
0...+180 °C
Enclosure rating
IP 67
Housing size + mounting
M30, Non-embeddable mm
Polarity + Output
Switching frequency max.
200 Hz
Housing material
Stainless-steel V2A
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models