??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
CONTRINEX
Description
DW-DX-615-6-M30 - 2-Wire
Bill of material
DW-DS-615-M30-120
Part number
Part reference
Product range
2-Wire
Product family
Classics - Series 600
Housing size
M30 mm
Operating distance
15 mm
Connection
Mounting
Non-embeddable
Polarity
2-wire
Output
Interface
Standard output
Supply voltage
10…65 VDC V
Temperature range
-25...+70 °C
Enclosure rating
IP 67
Housing size + mounting
M30, Non-embeddable mm
Polarity + Output
Switching frequency max.
500 Hz
Housing material
Chrome-plated brass
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models