??
Catalog navigation
Seleção de modelos em CAD
Available products: 8
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-71X-M30 - Inductive Sensor
Bill of material
DW-AD-714-M30
Part number
Part reference
Product range
Extreme
Product family
Full Inox - Series 700
Housing size
M30 mm
Operating distance
40 mm
Connection
Mounting
Non-embeddable
Polarity
Output
Interface
Supply voltage
10...30 VDC V
Operating pressure
≤ 40 bar
Temperature range
-25...+85 °C
Enclosure rating
IP 68 / IP 69K
Housing size + mounting
M30, Non-embeddable mm
Polarity + Output
Switching frequency max.
90 Hz
Housing material
Stainless-steel V2A
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
IO Device Description
Previews
3D
2D
Baixar modelos em CAD